DALLAS, June 19, 2018 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today introduced three new amplifiers with a unique combination of high speed and high precision, allowing designers to create more accurate circuits for error-sensitive applications. The new devices support more precise measurement and faster processing of a wide variety of input signals in test and measurement, medical, and data-acquisition systems. To learn more about TI's new amplifiers, with maximum supply voltages ranging from 27 V to 36 V, see www.ti.com/hvamps-pr.
Designers can select the amplifier architecture that meets their system requirements, with input voltages, bandwidths and key features as follows:
- OPA2810: 27-V junction gate field-effect transistor (JFET)-input dual operational amplifier (op amp), 120-MHz bandwidth, 500-µV max offset voltage.
- OPA189: 36-V zero-drift op amp, 14-MHz bandwidth, multiplexer (MUX) friendly.
- THS3491: 32-V current-feedback amplifier, 900-MHz small-signal bandwidth, ±420-mA output current.
Wider bandwidth and faster speeds
Delivering up to twice the bandwidth and slew rate of competitive devices, TI's new high-voltage amplifiers enable the following system-level benefits:
- The high bandwidths of the OPA2810 and OPA189 enable high-gain configurations and faster response times for more accurate measurements.
- Designers can use the THS3491 current-feedback amplifier's wide small-signal bandwidth, high slew rate and output current of ±420 mA to achieve low distortion and high output power levels. The THS3491 is capable of 10-Vpeak-to-peak output levels at 200 MHz into 100-Ω loads for test and measurement systems, such as arbitrary waveform generators, laser diode drivers and high capacitive load drive applications.
Optimized precision for error-sensitive applications
The exceptional precision of these high-voltage amplifiers maximizes system accuracy, while reducing the need for external calibration and minimizing bill-of-materials (BOM) cost. Precision benefits include:
- With an industry-leading maximum offset and lowest voltage noise of 5.7 nV/√Hz for 27-V amplifiers in the 100- to 200-MHz bandwidth range, the OPA2810 op amp allows engineers to achieve more precise measurements in data-acquisition and signal-processing applications.
- The OPA189 is the widest bandwidth zero-drift op amp with the lowest noise of 5.2 nV/√Hz. With a low maximum drift of 0.02 μV/°C, the OPA189 also minimizes temperature error without calibration, increasing system accuracy over an extended temperature range.
Lower power consumption
Consuming up to 80 percent less power than competitive devices, TI's new amplifiers enable low-power operation in high-speed designs:
- The 120-MHz OPA2810 op amp offers best-in-class current consumption of 3.6 mA, while providing excellent signal-to-noise ratio and distortion.
- Designed for applications that require high gain and low distortion in power-sensitive designs, the OPA189 is the lowest power zero-drift op amp with a 14-MHz bandwidth. This device enables engineers to design high-resolution, noise-sensitive industrial systems while only consuming 1.3 mA of quiescent current, which can benefit analog input modules, and battery and LCD test equipment.
Tools and support to speed design
Engineers can jump-start the design of their high-voltage systems with the Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20-Bit ADC.
Package, availability and pricing
TI's new high-voltage amplifiers are available with packages and pricing as listed in the table below. The OPA189 and THS3491 amplifiers are now available in volume quantities through the TI store and authorized distributors. Additionally, the OPA2810DGKEVM evaluation module is available today through the TI store and authorized distributors, with production quantities of the OPA2810 amplifier available in 3Q 2018.
Product |
Evaluation module |
Package |
Pricing in 1,000- |
Order now |
OPA2810 JFET-input op amp |
8-pin SOT-23 8-pin VSSOP |
Starting at $1.98 |
||
OPA189 zero-drift op amp |
8-pin SOIC |
Starting at $0.96 |
||
THS3491 current-feedback op amp |
8-pin SOIC 16-pin VQFN |
Starting at $6.20 |
Learn more from TI's amplifier experts
- Download the OPA2810, OPA189 and THS3491 data sheets.
- Learn about the advantages of JFET-input amplifiers in high-speed applications in this Analog Wire blog post.
- Read about high-speed and precision measurements in these application notes:
- "Attenuator Amplifier Design to Maximize the Input Voltage of Differential ADCs."
- "Offset Correction Methods: Laser Trim, e-Trim™, and Chopper."
- "Zero-drift Amplifiers: Features and Benefits."
- "MUX-Friendly Precision Operational Amplifiers."
- Check out all of TI's amplifier devices.
- Search for solutions and engage with fellow engineers and TI experts in the TI E2E™ Community Amplifiers forum.
About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog integrated circuits (ICs) and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping approximately 100,000 customers transform the future, today. Learn more at www.ti.com.
Trademarks
TI E2E and e-trim are trademarks of Texas Instruments. All other trademarks belong to their respective owners.
View original content with multimedia:http://www.prnewswire.com/news-releases/tis-new-high-voltage-amplifiers-enable-accuracy-in-error-sensitive-industrial-applications-300668192.html
SOURCE Texas Instruments