DALLAS, Aug. 11, 2016 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today introduced a multiport USB Type-C and Power Delivery (PD) minidock reference design that provides audio, USB data, power and video support. This new TI Designs reference design can be powered by a traditional power adapter, USB Type-C adapter or notebook computer, offering end users flexible, intelligent functionality. The reference design provides a fully tested, verified plan for a 2- by 4-inch dock, at least 50 percent smaller than existing docking solutions. To download the reference design, test data, schematic and more, visit www.ti.com/minidock-pr.
At the core of the USB Type-C and Power Delivery Minidock with Video and Charging Support Reference Design (TIDA-01243) is the TPS65982 USB Type-C and PD controller. The TPS65982 enables dual-role port USB Type-C functionality, capable of delivering 60 watts of power and supporting DisplayPort Alternate Mode and USB data transmission. In addition, the design features the TPS65986 USB Type-C and PD controller, HD3SS3212 SuperSpeed multiplexer, TUSB321 dual-role port controller and HD3SS460 Alternate Mode multiplexer, which work together to provide dual-role port capability for power, data and video transfer.
Key features and benefits
- Bidirectional power and data transfer: The design allows for autonomous PD negotiation for both source and sink, eliminating the need for an external microcontroller.
- Smallest solution size: By combining the highly integrated TPS65982 with other USB Type-C components in an optimized circuit, the minidock reference design allows engineers to develop up to 50 percent smaller docking stations compared to other designs available on the market with similar, comprehensive features.
- DisplayPort and High-Definition Multimedia Interface (HDMI) design flexibility: The minidock also supports USB 3.0 or 4K resolution video and digital audio through various output options.
- Fast development time: All integrated circuits (ICs) within the design are compliant with the current USB Type-C and PD standards, simplifying and speeding engineers' design cycles.
- Simple implementation: The design combines the complete solution of TI USB Type-C and PD-compliant ICs, including port controllers, data multiplexers, DC/DC converters, load switches, field-effect transistors (FETs), signal conditioners and circuit protection, easing product selection and purchasing during design implementation.
TI and USB Type-C
The minidock design features the industry's most complete portfolio of USB Type-C-compliant products and resources. As a founding member of the USB Implementers Forum and with more than 20 years of experience engineering USB-compliant products, TI enables designers to deliver the most innovative end solutions built on a foundation of high-performance products.
Pricing and availability
The minidock TI Designs reference design (TIDA-01243) is now available for download. Additionally, an evaluation module allows designers to quickly evaluate and implement their minidock designs. Get started now with the USB-CTM-MINIDK-EVM, available today for US$499 from the TI store and authorized distributors.
Learn more about USB Type-C and Power Delivery (PD) from TI
- Discover what the USB Type-C standard means for the future of electronics.
- Learn the "power rules" of the USB PD standard in this white paper.
- Find technical advice as you begin your design with USB Type-C and PD blogs.
- Ask questions and search for solutions from TI experts in the TI E2E™ Community USB forum.
Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.
Photo - http://photos.prnewswire.com/prnh/20160810/397143
To view the original version on PR Newswire, visit:http://www.prnewswire.com/news-releases/tis-new-usb-type-c-docking-system-design-can-cut-solution-size-in-half-300311837.html
SOURCE Texas Instruments