DALLAS, March 4, 2015 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today introduced a family of six high-performance audio analog-to-digital converters (ADCs). Featuring a dynamic range as high as 110 dB, the devices in the PCM1865 family integrate features typically found in portable audio codecs, while also giving designers a level of performance previously found only in single-function, professional audio ADCs. For more information about the new audio ADCs, visit www.ti.com/PCM1865-pr.
Powered by a single 3.3-V supply, the PCM1865 audio ADC removes the traditional requirement for a dedicated analog 5-V rail, making smaller, more efficient products possible. Each device in the new family solves many system-level design headaches, including hum and ground noise, input-signal level sensitivity, and attenuation, all with a single device. This integration is particularly beneficial for end equipment like personal computers; sound bars; audio docks; Bluetooth ® speakers; video-security systems; and automotive infotainment equipment including after-market head units, amplifiers and active noise-cancellation systems.
Key benefits of the PCM1865 family:
- Design flexibility: The PCM1865 family consists of six pin-to-pin compatible devices offering two- and four-channel options, with software- and hardware-controlled variants.
- High dynamic range: Three of the six devices in the PCM1865 family can achieve up to 110-dB performance. No other audio ADCs on the market can achieve a performance level of 110 dB with a single 3.3-V power supply.
- Improves signal-to-noise ratio (SNR): With direct, high-voltage 2.1-VRMS support, the devices optimize audio quality and allow for a higher SNR. Additionally, the software-controlled devices' automatic clipping-suppression feature helps designers optimize input sensitivity for maximum SNR.
- Reduces system complexity: The new audio ADCs can deliver the same performance as competing solutions while potentially eliminating as many as 20 components. The devices integrate a clock-generating phase-locked loop (PLL), programmable gain amplifier and universal front end, which supports various inputs from low-level microphones to 4.2-VRMS differential inputs. Designers can easily configure single-ended and differential inputs to cancel hum and ground noise.
- Helps meet mandated low-power standby requirements: The integration of TI's patent-pending Energysense technology helps designers meet operating requirements set by the European Union's (EU) Ecodesign Directive. By using the on-chip secondary ADC, designers can easily set both sleep and wake-up thresholds, which can help equipment achieve the energy efficiency levels required in this EU directive.
- Small size for space-constrained applications: Available in 7.8-mm by 4.4-mm TSSOP packages, the devices are up to 45 percent smaller than competing devices.
Tools and support to jump-start designs
Designers can start developing with the PCM1865 family through easy-to-use evaluation modules (EVMs) including the PCM1865EVM, which can be purchased in the TI store for US$149.
Support is available in the TI E2ETM Community Audio Converters forum, where engineers can search for solutions, get help, share knowledge and solve problems with fellow engineers and TI experts.
Package, availability and pricing
Each device in the PCM1865 family comes in a 30-pin TSSOP package. Information on individual devices is located below.
Device name |
Channel |
Control |
Dynamic |
Price* |
EVM |
2 |
Hardware |
103 dB |
US$1.40 |
||
2 |
Hardware |
110 dB |
US$1.75 |
||
2 |
I2C or SPI |
103 dB |
US$1.59 |
||
2 |
I2C or SPI |
110 dB |
US$1.99 |
||
4 |
I2C or SPI |
103 dB |
US$2.99 |
||
4 |
I2C or SPI |
110 dB |
US$3.99 |
||
*Prices listed are for 1,000-unit quantities. |
Learn more about TI's audio portfolio by visiting the links below:
- View the data sheet for the PCM1865.
- Use an IBIS model to optimize audio circuitry in a software simulation.
- Sign into MyTI and download an e-book on designing audio accessories from start to finish.
- Explore TI's entire audio portfolio to learn how TI can help you develop audio applications with crystal-clear sound.
- Follow what TI signal chain experts have to say on our Analog Wire blog.
About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog integrated circuits and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.
Trademarks
E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
Photo - http://photos.prnewswire.com/prnh/20150226/178158
To view the original version on PR Newswire, visit:http://www.prnewswire.com/news-releases/audio-adcs-combine-professional-performance-with-portable-integration-300042404.html
SOURCE Texas Instruments (TI)