DALLAS, Sept. 17, 2014 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) expanded its data converter portfolio today with a new family of small, pin-compatible analog-to-digital converters (ADCs) that provide a best-in-class power-to-performance ratio. The ADC3k family includes 12- and 14-bit options in speed grades of up to 160 MSPS with 2 or 4 channels and with LVDS or JESD204B interfaces. The devices support the industrial ambient temperature range of -40C to 85C for use in industrial applications, such as motor control, medical imaging, and portable test and measurement, as well as defense and communications applications, such as software defined radio and MIMO communications. For more information about the ADC3k family, visit www.ti.com/adc3k-pr.
Key benefits of the ADC3k:
- Best-in-class power consumption and power-to-performance ratio: At the fastest sampling rate of 160 MSPS, the devices use only 200 mW/ch, 80 mW/ch less than similar devices, and provide a 30 percent better power-to-performance ratio. Power scales to 44 mW/ch at 25 MSPS.
- Large, pin-compatible family: Extensive pin-compatible family scales to meet multi-platform system needs for various sampling rates and channel counts.
- Smallest size reduces board space: 4-channel, 160-MSPS devices are half the size of existing devices.
- Simplifies board routing: JESD204B variants are compliant with subclass 0, 1, and 2 at up to 3.2 Gbps. They support one lane per ADC output up to 160 MSPS, and one lane per two ADCs for up to 80 MSPS.
- Unique performance features: Optional dither and chopper functions can improve spurious free dynamic range (SFDR) and remove 1/f noise, which allows designers to optimize device performance to meet system needs.
New amplifier to drive higher performance
The new THS4541, the industry's lowest power consumption rail-to-rail output, fully differential amplifier capable of 850-MHz gain bandwidth (GBW), enables system designers to maximize the performance of their ADC3k device. The THS4541's superior harmonic distortion performance of 123/-130 dBc HD2/HD3 at 1 MHz enables a fully differential AC- or DC-coupled solution for greater flexibility while enhancing the performance of the ADC3k device. When combined, the devices also provide ultra-low power and the smallest analog front end solution at their performance levels.
Tools and support to speed design
A TI Designs reference design (TIDA-00294) is available to accelerate high-speed signal acquisition system design. The high-performance, single-ended-to-differential active interface design includes the 12-bit, 4-channel, 50-MSPS ADC34J22 ADC and THS4541. It is optimized for DC-coupled, single-ended input applications, such as motor control, medical imaging, portable test and measurement, and defense munitions. Engineers can use the design methodology for any device in the ADC3k family.
System designers can pair existing or upcoming JESD204B and LVDS ADC3k evaluation modules (EVMs) with the TSW14J50EVM and TSW1405EVM pattern generator and data capture card, respectively, for a low-cost evaluation system.
For designers using Altera's Cyclone® V SOC FPGA, Dallas Logic has developed a 4-channel, 12-bit, 50-MSPS ADC module that integrates with Altera's High Speed Mezzanine Card (HSMC) standard. The DEV-ADC34J22 features the ADC34J22 and THS4541, along with TI's LMK04828 clock jitter cleaner, and provides single-ended DC-coupled inputs on two of the four channels. The module is available for purchase from Arrow for US$199.
Support is available on the High Speed Data Converters Forum in the TI E2ETM Community, where engineers can search for solutions, get help, share knowledge and solve problems with fellow engineers and TI experts.
Package, availability and pricing
The ADC3k family will include 32 pin-compatible devices by the end of 2015 with speed grades ranging from 25 MSPS to 160 MSPS. The family comes in a 7-mm by 7-mm QFN package with the exception of the 4-channel LVDS versions, which use an 8-mm by 8-mm QFN.
The following are available to sample and evaluate today:
Device |
Speed |
Resolution |
Channel |
Interface |
Price* |
Availability |
EVM** |
160 MSPS |
14 bit |
4 |
JESD204B |
US$120.75 |
Now |
||
160 MSPS |
14 bit |
2 |
JESD204B |
US$61.25 |
Samples now, 1H15 production |
||
160 MSPS |
12 bit |
4 |
JESD204B |
US$72.15 |
Samples now; 1H15 production |
||
125 MSPS |
14 bit |
4 |
JESD204B |
US$117.00 |
Samples now; 4Q14 production |
||
125 MSPS |
14 bit |
4 |
LVDS |
US$117.00 |
Samples now; 1H15 production |
||
125 MSPS |
14 bit |
2 |
LVDS |
US$41.00 |
Samples now; 2H15 production |
||
125 MSPS |
12 bit |
4 |
LVDS |
US$68.60 |
Samples now; 1H15 production |
||
125 MSPS |
12 bit |
2 |
LVDS |
US$29.50 |
Samples now; 2H15 production |
||
50 MSPS |
12 bit |
4 |
JESD204B |
US$23.95 |
Samples now, 1H15 production |
* Price quoted in 1,000-unit quantities
**ADC3k EVMs may be purchased for US$299.
The THS4541 is also available today in a 10-pin, 2-mm by 2-mm QFN and 16-pin, 3-mm by 3-mm QFN package for US$2.65 in 1,000-unit quantities.
Learn more about TI's data converter portfolio by visiting the links below:
- Sample or evaluate the ADC3k family, or check out datasheets.
- Buy Dallas Logic's 4-channel, 12-bit, 50-MSPS ADC module or learn more about it in this video demonstration.
- Check out this white paper to learn about important system design considerations when switching to JESD204B.
- Learn how to take advantage of the benefits JESD204B provides over existing LVDS and CMOS interfaces in our new JESD204B blog series.
- Search for JESD204B technical articles from TI experts.
About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
Photo - http://photos.prnewswire.com/prnh/20140916/146465
SOURCE Texas Instruments