DALLAS, July 31, 2013 /PRNewswire/ -- Texas Instruments (TI) (NASDAQ: TXN) today unveiled the industry's first single-chip DockPort interface solution. The HD3SS2521 delivers audio/video (A/V), USB data and power over a single cable between a notebook, ultrabook or tablet PC and a docking station or dongle. DockPort provides a lower cost alternative to proprietary implementations and offers more features than standard USB docking stations. The HD3SS2521 controller enables DisplayPort™, USB 3.0, USB 2.0 and power over a single interconnecting cable, and provides the control logic and automatic switching required on the cable's host side and dock side. For more information and to order samples, visit www.ti.com/hd3ss2521-pr.
The HD3SS2521 enables system designers to create smaller, more affordable docking stations that connect and synchronize computers with LCD monitors, dongles, keyboard/mouse, Gigabit Ethernet, storage, audio speakers, DVD/Blu-ray media player and smartphone.
Key features and benefits of the HD3SS2521:
- Single-cable solution: Bidirectional 2:1 switch manages DockPort detection, as well as signal and power switching. It enables display, USB, power, and computer docking interface over a single cable, which allows designers to create smaller, more affordable docking stations.
- Reduced board size and BOM: Highly integrated 5-mm by 11-mm package reduces board space by one-third and BOM costs by more than 50 percent, compared to competitive implementations that provide data and A/V over a single connector.
- Power and charging delivered over cable: Bidirectional power reduces the number of connections by allowing upstream charging of host-side computers, or downstream powering of one or more dongles.
- Multiple monitor support: Operating in two-lane mode with USB 3.0 data, the HD3SS2521 supports one monitor with resolutions up to 4K2Kp at 30 frames per second (fps) and 30 bits per pixel (bpp), or multiple monitors with resolutions less than or equal to 1920 by 1200p at 60 fps. In four-lane mode with USB 2.0, it supports the following configurations: 1) one 4K2Kp at 60 fps and 30 bpp, 2) two 4K2Kp monitors at 30 fps and 30 bpp, or 3) four or more monitors with resolutions less than or equal to 1920 by 1200p at 60 fps.
System designers can extend DisplayPort reach, enable multiple video interfaces, and add more switching and USB SuperSpeed ports by combining the HD3SS2521 with other TI interface products. Complementary products include the SN75DP130 DisplayPort 1:2 redriver switch, SN75DP126 DisplayPort 1:2 redriver switch, SN75DP139 DisplayPort to TMDS translator, HD3SS212 DisplayPort 1.2 2-to-1 differential switch, TUSB8040A1 four-port USB 3.0 hub, and HD3SS3412 four-channel differential switch.
Tools and support
A reference host side evaluation module (EVM) and dock side EVM are available to accelerate DockPort system development. The HD3SS2521 HSPICE model is also available to verify host and dock signal integrity.
Engineers designing with this DockPort solution can ask questions and get answers from TI experts in the TI E2E™ Community Consumer & Computing Forum.
Availability, packaging and pricing
The HD3SS2521 is available today in a 56-pin WQFN package for a suggested retail price of US$1.85 in 1,000-unit quantities.
Learn more about TI's DockPort Solution by visiting the links below:
- Order HD3SS25121 samples.
- Download the HD3SS2521 data sheet.
- View the HD3SS2521 video.
About Texas Instruments
Texas Instruments Incorporated (TI) is a global semiconductor design and manufacturing company that develops analog ICs and embedded processors. By employing the world's brightest minds, TI creates innovations that shape the future of technology. TI is helping more than 100,000 customers transform the future, today. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
SOURCE Texas Instruments