HOUSTON, Oct. 3, 2012 /PRNewswire/ -- Meeting designers' evolving needs, Texas Instruments Incorporated (TI) (NASDAQ: TXN), announces its latest 32-bit C2000™ Concerto™ microcontrollers for motor control, renewable energy and smart grid applications that require power conversion, remote data sharing, diagnostics, monitoring and control from a single device. The new Concerto F28M36x microcontrollers integrate real-time, precise control provided by its C28x digital signal processor and advanced connectivity enabled through its ARM® Cortex™-M3 core, plus on-chip peripherals.
The dual-core Concerto microcontrollers are supported by C2000's controlSUITE™ software which includes an intuitive software ecosystem, application libraries, demos and examples, as well as TI's Eclipse-based Code Composer Studio™ integrated development environment (IDE) v5.
TI-RTOS™, a new, deterministic, scalable real-time operating system (RTOS), is fully integrated with the Code Composer Studio IDE and available at no cost and royalty free. It provides low-overhead communication mechanisms between the ARM Cortex-M3 and C28x cores, enabling developers to get started right out of the box and easily exchange command-and-control data buffers. These newest Concerto microcontrollers are code compatible across the entire C2000 microcontroller platform for scalability and code reuse in energy-efficient applications.
Features and benefits of Concerto F28M36x microcontroller systems:
- Real-time control subsystem with TI's C28x 150 Mhz digital signal processor with floating point and the Viterbi Complex Math Unit.
- Smaller package size and more connectivity than previous Concerto microcontrollers – 289-pin (ball), 16x16 mm nFBGA package with .8 mm ball pitch to allow more input/output (I/O) connectivity.
- Industry-leading control peripherals for control and power conversion in energy-efficient applications.
- Robust host communication subsystem based on 125 Mhz Cortex-M3 and connectivity peripherals such as Ethernet, USB On-The-Go, dual CAN and multiple serial communication ports, enable functions such as data sharing, diagnostics and monitoring.
- High-performance pulse-width modulation (PWM) peripherals increase the control resolution in switching power supplies and motor control systems
- Memory includes up to 1.5 MB of flash and 232 KB RAM for storage.
- Simple development environment supports programming each subsystem independently
- TI-RTOS for builds on the SYSBIOS real-time kernel and controlSUITE middleware and peripheral libraries and provides TCP/IP, USB host and device, a FAT file system, and drivers all completely integrated and tested in a multithreaded environment to enable engineers to begin development immediately. It uses the same real-time kernel on both cores to provide a uniform programming environment in which developers can quickly switch tasks from one core to another to optimize system performance.
Tools and training make development easy
The new Concerto F28M36x Experimenter Kit includes a Concerto F28M36x controlCARD and docking station to enable developers to quickly and easily begin evaluation and development. The modular controlCARD is hardware-compatible with TI's C2000 application-specific kits and software to further support development. Free, on-demand Concerto training enables developers to begin further exploring optimized architecture, tailored features and easy-to-use software infrastructure of the devices.
Pricing and availability
Concerto microcontrollers now start at $6.99 in quantities of 1,000 units. The Concerto F28M36x Experimenter Kit (TMDXDOCK28M36) is priced at $195, and the controlCARD (TMXCDCNF28M36) is available for $145.
Find out more about TI's C2000 solutions by visiting the links below:
- Training on Concerto microcontrollers: www.ti.com/concerto-f28m36-pr-tr
- C2000 tools page: www.ti.com/concerto-f28m36-pr-tf2
- controlSUITE software: www.ti.com/concerto-f28m36-pr-lp
- TI's microcontroller portfolio: www.ti.com/c2x-f2802x-pr-lp4
- TI eStore: www.ti.com/concerto-f28m36-pr-es
- TI E2E™ support: www.ti.com/concerto-f28m36-pr-ee
TI's broad portfolio of microcontrollers (MCUs) and software
From general purpose, ultra-low-power MSP430™ MCUs, to Stellaris® Cortex™-M MCUs to real-time control C2000™ MCUs, and Hercules™ safety MCUs, TI offers the broadest range of microcontroller solutions. Designers can accelerate time to market by tapping into TI's complete software and hardware tools, extensive third-party offerings and technical support.
About Texas Instruments
Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
Stellaris is a registered trademark, and C2000, Concerto, Code Composer Studio, TI-RTOS, controlCARD, controlSUITE, TI E2E, MSP and Hercules are trademarks of Texas Instruments Incorporated. All registered trademarks and other trademarks belong to their respective owners.
SOURCE Texas Instruments