DALLAS, March 29, 2012 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NASDAQ: TXN) has redefined the low-power amplifier market with today's introduction of a fully differential analog-to-digital converter (ADC) driver that provides more than eight times the performance-to-power ratio of similar devices. The THS4531 fully differential amplifier uses only 250 uA of quiescent current while providing 36 MHz of bandwidth to support the high-performance, ultra-low power needs of portable and high-density systems, such as flow meters and portable medical devices. For more information and to order samples, visit www.ti.com/ths4531-pr.
Key features and benefits of the THS4531 :
- Bandwidth of 36 MHz, slew rate of 220 V/us and fast settling time of 150 ns to 0.01 percent reduces data acquisition time for driving high sample rate converters.
- Power-down mode to 0.5 uA, quiescent current of 250 uA, and 2.5-V to 5-V supply operation allows battery-powered operation and flexible power supply selection.
- Provides 16-bit accuracy to drive ADCs, such as the ADS8317 and ADS1278, as well other DC-coupled applications.
- Flexible negative-rail input common mode and rail-to-rail output enables simplified interface design with single-ended, ground-based signal sources and differential successive approximation register (SAR) and delta-sigma ADCs.
- Measuring only 2 mm x 2 mm, it is the industry's smallest, high-speed, fully differential amplifier, making it suitable for use in high-density applications.
Tools and support
The THS4531DGKEVM evaluation module is available to speed evaluation of the THS4531. It can be ordered today for $149. PSPICE and TINA-TI Spice models are also available, along with a TINA-TI reference design.
Availability, packaging and pricing
The THS4531 is available today in 2-mm x 2-mm QFN, 3-mm x 5-mm MSOP and 5-mm x 6-mm SOIC package options for a suggested retail price of US$1.10 in 1,000-unit quantities.
Learn more about TI's amplifier portfolio by visiting the links below:
- Order THS4531 samples: www.ti.com/ths4531s-pr.
- Buy the THS4531EVM: www.ti.com/ths4531evmbuy-pr.
- Download the data sheet: www.ti.com/ths4531ds-pr.
- Ask questions, help solve problems in the High Speed Amplifier forum in the TI E2E™ Community: www.ti.com/e2ehsa-pr.
- Follow what our signal chain experts have to say on our E2E blog: www.ti.com/analogwire-pr.
- Download a news release graphic at: www.ti.com/newscenterphotos-pr.
About Texas Instruments
Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
SOURCE Texas Instruments