DALLAS, Oct. 31, 2011 /PRNewswire/ -- Imagine upgrading from ARM9™-based product designs to add 3D interactive touch screens, higher resolution displays, faster performance and multiple, flexible integrated connectivity options for a more robust offering — all while keeping design costs and power levels low. Visualize taking these new products to market in six months with an inexpensive development platform and free, complete software development kit. Texas Instruments Incorporated (NYSE: TXN) (TI) now makes this design vision a reality with its new Sitara™ AM335x ARM® Cortex™-A8 microprocessors.
To view the multimedia assets associated with this release, please click: http://www.prnewswire.com/mnr/texasinstruments/51795/
"The new Sitara AM335x ARM Cortex-A8 microprocessors from TI allow designers to explore infinite possibilities for upgrading their systems without increasing cost or power consumption," said Dipti Vachani, general manager, Sitara ARM microprocessors, TI. "Moreover, TI gives you all the tools, free software and 24/7 support to design. That's true design ease — paramount to every TI embedded processor offering."
Starting at $5 and consuming as low as 7 mW of power, the AM335x ARM Cortex-A8 microprocessors provide low power consumption, prolonging battery life and reducing heat emissions, to enable portable, pocket-sized, fan-less applications. Offering developers high performance with advanced 3D graphics capabilities, touch screen controller and sophisticated peripherals all on a single chip reduces printed circuit board (PCB) space, complexity and bill of materials (BOM) costs by as much as $40 for smaller sized applications such as portable navigation, handheld gaming and educational devices, home and building automation and more.
"TI's feature-packed AM335x ARM microprocessors and the associated software and hardware development boards provide embedded system designers with low-cost, low-power and easy-to-use solutions," said Jim McGregor, chief technology strategist, In-Stat. "Total system solutions like these allow embedded designers to take advantage of the huge investments in ARM core technology and open source software, such as the Android operating system, to ensure a roadmap for future investments in silicon and software."
Begin development with an $89 open source development board or complete evaluation module
The AM335x ARM Cortex-A8 microprocessors offer multiple robust development tools. Designers can quickly and easily begin development with the $89 BeagleBone, the newest, best-value open source hardware platform from the BeagleBoard.org community. Designers can also use the full-featured AM335x evaluation module (EVM) with a seven-inch LCD touch screen and access to all peripherals for $995. The EVM includes TI's WL1271 single-chip 802.11b/g/n + Bluetooth® technology in a broadly available module and is the first widely available platform to enable Wi-Fi Direct™. The combination of the AM335x ARM Cortex-A8 microprocessors and proven WL1271 solution provides a very low-cost, high-performance wireless connectivity platform.
Software supports popular OSes and enables microcontroller-like programming
Accompanying both the BeagleBone and full-featured EVM are a host of software solutions:
- TI EZ software development kit, allowing demo in minutes and development in less than an hour
- Support for Linux, Android and Windows Embedded Compact 7 operating systems
- Compatible security solutions and real-time operating systems (RTOSes) available from third parties, enabling further product customization and simplifying development
- StarterWare software stack allowing developers to program these microprocessors like a microcontroller, without requiring an operating system
Together these software offerings permit developers to scale the ARM platform, from MCUs to ARM9 devices, ARM Cortex-A8 devices, ARM + DSP devices, as well as video processors and DSPs, saving time and cost.
Sitara AM335x ARM Cortex-A8 microprocessors features and benefits: |
||
Feature |
Customer benefit |
|
ARM Cortex-A8 with NEON at up to 720 MHz |
Offers robust performance and operating system (OS) support to enable application processing, network connectivity, user interface (UI) and system control. |
|
Flexible power management options , such as TI's TPS65910 |
Helps keep power levels as low as 7 mW in standby and 700 mW in active mode and enables various portable and fan-less designs |
|
UI and 3D capabilities |
|
|
|
|
|
Integration of flexible peripherals: |
Reduces system complexity, power and BOM cost: |
|
|
|
|
Pricing and availability
Developers can begin evaluation of the AM335x ARM Cortex-A8 microprocessors with the $89 BeagleBone from BeagleBoard.org. They can also develop on TI's full-featured EVM (TMDXEVM3558) for $995, available December 2011. TI's Linux EZ SDK and support for Android 2.2 are available for FREE download from ti.com December 2011 with Windows Embedded Compact 7 support coming in 1Q2012. Support for QNX, Mentor and Wind River third-party, RTOSes will be available starting this quarter. These devices (XAM3358ZCE and XAM3359ZCZ) are sampling today. Prices for the AM335x ARM Cortex-A8 microprocessors begin at $4.99 (in 100,000 unit quantities). Application-specific reference designs based on the AM335x ARM Cortex-A8 microprocessors will be available later this year and into 2012.
About Texas Instruments
Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
Sitara is a trademark of Texas Instruments. All trademarks and registered trademarks belong to their respective owners.
ARM processor | ARM | ARM Cortex | Cortex-a8 | ARM Cortex a8 | ARM9 | ARM Cortex a9
SOURCE Texas Instruments