DALLAS, Dec. 20, 2010 /PRNewswire/ -- Texas Instruments Incorporated (TI) today introduced a new power management controller and driver for standard and logic-level N-channel MOSFETs used for low-voltage, secondary-side synchronous rectification. The UCC24610 Green Rectifier™ controller improves power supply efficiency as much as five percent, and reduces primary-side power loss in 5-volt AC/DC adapters and bias supplies. For samples, technical documentation and evaluation modules, visit: www.ti.com/UCC24610-pr.
The 600-kHz UCC24610 Green Rectifier provides power-saving features and design flexibility not available from traditional diode rectifier solutions. Its micro-sleep current, automatic light-load management and synchronous wake-up features help maximize efficiency. The UCC24610 uses drain-to-source voltage sensing to support flyback and LLC resonant converters, as well as other power architectures, to give designers greater flexibility.
Key features and benefits of UCC24610:
- Small size and minimal external component count.
- High performance and efficiency: micro-power sleep current, automatic light-load management and synchronous wake-up from light-load conditions.
- System protection: device will shut down MOSFET if short or excessive "on time" occurs.
- Design flexibility: Can be biased directly for a 5-V output without external regulator.
Avai lability and pricing
The UCC24610 is available in volume now from TI and its authorized distributors in an 8-pin, 5-mm x 6-mm SOIC package. Suggested resale pricing is $0.75 in 1,000-unit quantities. Easy-to-use evaluation modules include the 5-V, 10-W UCC24610EVM-693 daughter card and the UCC24610EVM- 563 5-V, 25-W off-line DCM flyback converter. Both evaluation modules are available via TI's e-Store.
About Texas Instruments
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries. For more information, go to www.ti.com.
Trademarks
Green Rectifier is a trademark of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.
SOURCE Texas Instruments Incorporated