Show all
Show all
Apr 09, 2020 | Company news

Texas Instruments to hold virtual-only 2020 annual meeting of stockholders

April 23, 2020, 8:30 a.m. Central time
Mar 09, 2020 | Product & technology news

Stackable DC/DC buck converter maximizes power density in high-current FPGA and processor power supplies

New SWIFT™ converter from TI delivers up to 160 A of output current, and bolsters thermal performance for communications, enterprise and industrial applications
Mar 02, 2020 | Product & technology news

Industry's first Grade 0 digital isolator enables reliable communication and protection in HEV/EV systems that exceed 125°C

Engineers can simplify high-temperature automotive designs while helping improve signal isolation and in-vehicle network performance with TI's new Grade 0 devices
Feb 19, 2020 | Company news

TI Chief Financial Officer Rafael Lizardi to speak at Morgan Stanley investor conference

March 4, 2020, 11:15 a.m. Pacific time
Feb 19, 2020 | Product & technology news

Smallest 36-V, 4-A power module cuts solution size by 30%

TI offers high efficiency and low thermal resistance for industrial applications with a new power module in a QFN package
Feb 17, 2020 | Product & technology news

Industry's smallest linear thermistors help engineers reach new thermal limits

TI's new temperature sensors offer 50% higher accuracy, high sensitivity and single-point calibration

Feb 11, 2020 | Product & technology news

TI's EMI-optimized integrated transformer technology miniaturizes isolated power transfer into IC-sized packaging

Engineers can shrink their power solution by as much as 80% and maximize efficiency in high-voltage industrial applications with a new high-density, isolated DC/DC bias power supply