TI's 50-mA, 60-V synchronous step-down converter simplifies industrial power design
High-performance DC/DC converter with integrated FETs provides 90-percent power efficiency, transient protection in smallest solution

DALLAS, Aug. 1, 2011 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a synchronous 50-mA, 60-V SWIFT™ step-down regulator with high efficiency and low noise performance in a solution size of only 125 mm2. The TPS54062 integrates both the high-side and low-side power MOSFETs, providing efficient power conversion and transient protection to noise-sensitive industrial automation and sensor control, smart meter, telecom, computing and consumer designs. For samples, PSpice™ simulation model and development kit visit: www.ti.com/tps54062-pr.    

The new 50-mA, 60-V SWIFT converter can withstand high-voltage transients up to 65 V, while maintaining high efficiency across the load. For higher voltage transient protection at 50 mA, TI recently introduced its new TPS7A4001 50-mA, 100-V LDO, which achieves an extremely fast settling time of less than 500 nanoseconds for a 50-V transient event.

The TPS54062 also supports a variety of TI embedded processor applications, including Stellaris® ARM® Cortex™-M MCUs, C5000™ ultra-low power DSPs and ultra-low power MSP430™ 16-bit MCU-based applications, such as smart meter, building automation and security systems.

Key features and benefits of the TPS54062:

  • High efficiency and performance: 65-V transient protection for specification overhead; wide temperature operation (-40 degrees to 150 degrees C); 90-percent efficiency at 24 Vin, 5 Vout at 150 kHz.
  • Excellent noise performance: TPS54062 can be synchronized to a clock via fixed frequency.
  • Low-power operation: 89-uA operating current with a shutdown current of only 1.7 uA.
  • Smallest solution size: switching frequency range of 100 to 400 kHz and small MSOP package with integrated high and low-side FETs result in a 20 mm2 board space savings compared to competitive solutions.

Availability and pricing

The TPS54062 is available in volume now from TI and authorized distributors in an 8-pin, 3-mm x 5-mm MSOP PowerPad™ package. Suggested resale pricing is $1.50 in 1,000-unit quantities.  

Find out more about TI's solutions for industrial design challenges:


About Texas Instruments

Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

Trademarks

SWIFT, MSP430, C5000, Stellaris and PowerPad are trademarks of Texas Instruments. All trademarks and registered trademarks are property of their respective owners.

SOURCE Texas Instruments Incorporated

For further information: Matt McKinney of Texas Instruments, +1-214-480-6894, m-mckinney1@ti.com; or Mary Dunnie of GolinHarris, +1-972-341-2576, mdunnie@golinharris.com (Please do not publish these numbers or e-mail addresses.)